CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/2.5" 1" 1/2.5" to 1"
Resolution
1.0 MPix 21.0 MPix 1.0 MPix to 21.0 MPix
Frame rate @ resolution max.
6 fps 169 fps 6 fps to 169 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
131 ms 30000 ms 131 ms to 30000 ms
Add filter
Show
Items 1-12 of 37
Sort By
GV-5580CP Rev.2.2
uEye CP GV-5580CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5580FA Rev.1.2
uEye FA GV-5580FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5580SE Rev.4.2
uEye SE GV-5580SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5581SE Rev.4.2
uEye SE GV-5581SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5582SE Rev.4.2
uEye SE GV-5582SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5800FA Rev.1.2
uEye FA GV-5800FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5800SE Rev.4.2
uEye SE GV-5800SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5801SE Rev.4.2
uEye SE GV-5801SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
GV-5802SE Rev.4.2
uEye SE GV-5802SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 6.0 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3140CP Rev. 2.2
uEye CP U3-3140CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
U3-3800CP Rev.2.2
uEye CP U3-3800CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
U3-3800SE Rev.1.2
uEye SE U3-3800SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 20.44 MPix
  • CMOS
  • 19.5 fps
  • IMX183
  • 5536 x 3692
Series
Price on request
It's so easy!