CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-3070CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 3.17 MPix
- CMOS
- 123.0 fps
- IMX252
- 2056 x 1542
Not recommended for new designs
Price on request ![U3-34E0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-34E0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 4.13 MPix
- CMOS
- 48.0 fps
- IMX664
- 2688 x 1536
Series
Price on request ![U3-3072SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3072SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 3.15 MPix
- CMOS
- 114.0 fps
- IMX252
- 2048 x 1536
Series
Price on request ![U3-3071SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3071SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 3.15 MPix
- CMOS
- 114.0 fps
- IMX252
- 2048 x 1536
Series
Price on request ![U3-3070SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3070SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 3.15 MPix
- CMOS
- 114.0 fps
- IMX252
- 2048 x 1536
Series
Price on request ![U3-3070CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3070CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 3.15 MPix
- CMOS
- 114.0 fps
- IMX252
- 2048 x 1536
Series
Price on request
It's so easy!