CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-50C0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-50C0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-50C0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-50C0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-50C1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-50C2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-5200FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5200FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5200SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5200SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5201SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5201SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5202SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-5202SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.1"
- Sony
- 12.29 MPix
- CMOS
- 10.0 fps
- IMX304
- 4096 x 3000
Series
Price on request ![GV-5290FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5290FA Rev.1.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5290SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5290SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5291SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5291SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request
It's so easy!