CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (23)
  2. Ethernet (24)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
1.0 MPix 21.0 MPix 1.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 251 fps 5 fps to 251 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
434 ms 120000 ms 434 ms to 120000 ms
Add filter
Show
Items 1-12 of 47
Sort By
GV-5040CP Rev.2.2
uEye CP GV-5040CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5040FA Rev.1.2
uEye FA GV-5040FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5040SE Rev.4.2
uEye SE GV-5040SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5041SE Rev.4.2
uEye SE GV-5041SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5042SE Rev.4.2
uEye SE GV-5042SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-79F0WP
uEye Warp10 GV-79F0WP
  • Ethernet 10.0 Gbps
  • 1/1.8"
  • Sony
  • 5.10 MPix
  • CMOS
  • 220.0 fps
  • IMX537
  • 2472 x 2064
Series
Price on request
IDS NXT Experience Kit
IDS NXT rio IDS NXT Experience Kit
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • IMX273
  • 1456 x 1088
Series
Price on request
It's so easy!