CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (13)
  2. Ethernet (23)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.2" 1/3.6" to 1.2"
Resolution
0.0 MPix 25.0 MPix 0.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 396 fps 5 fps to 396 fps
Pixel size
2.00 µm 5.00 µm 2.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
303 ms 120000 ms 303 ms to 120000 ms
Add filter
Show
Items 1-12 of 36
Sort By
UI-5202SE Rev. 4.2 uEye SE UI-5202SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5201SE Rev. 4.2 uEye SE UI-5201SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200SE Rev.4.2 uEye SE UI-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200FA Rev.1.2 uEye FA UI-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5132SE Rev.4.2 uEye SE UI-5132SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5131SE Rev.4.2 uEye SE UI-5131SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130SE Rev.4.2 uEye SE UI-5130SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-5130CP Rev. 2.2 uEye CP UI-5130CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 205.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
UI-3130CP Rev. 2 uEye CP UI-3130CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Not recommended for new designs
Price on request
U3-3202SE Rev.1.2
uEye SE U3-3202SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 24.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
U3-3201SE Rev.1.2
uEye SE U3-3201SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 24.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
U3-3200SE Rev.1.2
uEye SE U3-3200SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 12.29 MPix
  • CMOS
  • 24.0 fps
  • IMX304
  • 4096 x 3000
Series
Price on request
It's so easy!