Camera finder
After completing a few questions, the application-based camera finder will suggest suitable models. You can then further refine your hit list using technical data/features if required.
IDS NXT malibu
IDS NXT malibu RS18083
- Ethernet 1.0 Gbps
- RTSP, HTTP
- Rolling Shutter
- 3840x2160
- Sony
- 30fps
- IMX678
- MJPEG, H.264
Series
Price on request
IDS NXT malibu
IDS NXT malibu RO25050
- Ethernet 1.0 Gbps
- RTSP, HTTP
- Rolling Shutter
- 2560x1440
- onsemi
- 30fps
- AR0521
- MJPEG, H.264
Series
Price on request
IDS NXT malibu
IDS NXT malibu GS31032C
- Ethernet 1.0 Gbps
- RTSP, HTTP
- Global Shutter
- 2048x1536
- Sony
- 30fps
- IMX900
- MJPEG, H.264
Series
Price on request
IDS NXT rio
IDS NXT rio Rev.1.2 RS18064
- Ethernet 1.0 Gbps
- 1/1.8"
- Rolling Shutter
- 6.41 MPix
- Sony
- IMX178
- 3088 x 2076
Discontinued
Price on request
IDS NXT rio
IDS NXT rio Rev.1.2 GS29016
- Ethernet 1.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- IMX273
- 1456 x 1088
Discontinued
Price on request
IDS NXT oslo
IDS NXT oslo RO25050
- Ethernet 1.0 Gbps
- RTSP, HTTP
- Rolling Shutter
- 2560x1440
- onsemi
- 30fps
- AR0521
- MJPEG, H.264
Series
Price on request
IDS NXT oslo
IDS NXT oslo RS18083C
- Ethernet 1.0 Gbps
- RTSP, HTTP
- Rolling Shutter
- 3840x2160
- Sony
- 30fps
- IMX678
- MJPEG, H.264
Series
Price on request
IDS NXT oslo
IDS NXT oslo GS31032C
- Ethernet 1.0 Gbps
- RTSP, HTTP
- Global Shutter
- 2048x1536
- Sony
- 30fps
- IMX900
- MJPEG, H.264
Series
Price on request
IDS NXT rome
IDS NXT rome Rev.1.2 GS29016
- Ethernet 1.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- IMX273
- 1456 x 1088
Discontinued
Price on request
IDS NXT rome
IDS NXT rome Rev.1.2 RS18064
- Ethernet 1.0 Gbps
- 1/1.8"
- Rolling Shutter
- 6.41 MPix
- Sony
- IMX178
- 3088 x 2076
Discontinued
Price on request
IDS NXT rio
IDS NXT rio Experience Kit
- Ethernet 1.0 Gbps
- 1/2.9''
- Global Shutter
- 1.58 MPix
- Sony
- IMX273
- 1456 x 1088
Discontinued
Price on request
IDS NXT rio
IDS NXT rio Rev.1.2 GS18031
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Shutter
- 3.15 MPix
- Sony
- IMX265
- 2048 x 1536
Discontinued
Price on request
IDS NXT rome
IDS NXT rome Rev.1.2 GS18031
- Ethernet 1.0 Gbps
- 1/1.8"
- Global Shutter
- 3.15 MPix
- Sony
- IMX265
- 2048 x 1536
Discontinued
Price on request
IDS NXT rio
IDS NXT rio Rev.1.2 GS23050
- Ethernet 1.0 Gbps
- 2/3"
- Global Shutter
- 5.01 MPix
- Sony
- IMX264
- 2448 x 2048
Discontinued
Price on request
IDS NXT rome
IDS NXT rome Rev.1.2 GS23050
- Ethernet 1.0 Gbps
- 2/3"
- Global Shutter
- 5.01 MPix
- Sony
- IMX264
- 2448 x 2048
Discontinued
Price on request Find industrial cameras online
IDS is a leading manufacturer of versatile industrial cameras - from classic 2D systems to monitoring and event-based cameras through to AI vision.
With just a few questions, you can quickly find the right industrial camera with GigE or USB interface for your image processing system using our camera finder. You can then refine your selection with technical features such as resolution, sensors or interface. Click on “Add filter” to obtain further options.
The special 3D camera finder is available for 3D cameras.
It's so easy!