Cameras from the IDS NXT camera family, software screenshots and AI icon.

AI cameras

Smart image analysis directly on the camera

Image processing can be used to accelerate, control and optimise processes. When AI and apps come into play, the range of applications becomes even wider. Smart cameras can recognize varying shapes, locate randomly distributed objects in complex images and detect anomalies. In short: artificial intelligence solves tasks where rule-based image processing reaches its limits.

IDS NXT offers a complete system consisting of AI cameras and a user-friendly software environment. The central component is the versatile AI vision studio IDS lighthouse. The system supports all steps of application development, from capturing training images to actual execution. This means that AI-based image processing is no longer a topic only for specialists, but becomes accessible to everyone.

AI vision for everyone: Our intelligent IDS NXT cameras

Artificial intelligence that runs directly on the camera - IDS NXT makes the technology usable for everyone. Users do not need any expert knowledge of deep learning, image processing or programming.

IDS NXT malibu and oslo industrial cameras side by side

IDS NXT malibu | oslo

Live AI in video streams

  • Hardware-accelerated AI image evaluations using Ambarella NPU (neural processing unit)
  • Video streaming via MJPEG and H.264, optional AI result overlays
  • Superior image quality through integrated ISP with many auto features
  • PC-independent operation (OnCamera AI + compression + streaming)

Additionally with IDS NXT oslo:

  • Robust housing with the highest degree of protection IP69K against the ingress of dust and high-pressure water
IDS NXT rio next to IDS NXT rome

IDS NXT rio | rome

Image analysis with AI on camera

  • Embedded vision cameras with in-house developed AI core
  • Run CNNs hardware-accelerated on their own
  • GigE industrial cameras with REST and OPC UA
  • Wide selection of sensors

Additionally with IDS NXT rome:

  • Particularly sturdy thanks to IP65/67
The IDS NXT Experience Kit.

IDS NXT Experience Kit

Everything in a convenient package

  • Particularly suitable for a quick start in AI vision
  • All required components of the IDS NXT system
  • Quick and easy commissioning
  • Favourable system price

AI cameras in use intelligent image processing for all industries

Object classification, object detection and anomaly detection: AI cameras offer an enormous variety of applications and very flexible application options. The IDS NXT AI cameras can process machine vision tasks “on-device” and evaluate images themselves. In addition, they are able to communicate with machines and controllers via their interfaces and can therefore trigger subsequent processes.

Count objects

Whether analysing bulk material or checking on a conveyor belt - using object recognition, previously trained objects can be located, identified and counted at fixed positions or freely in the image.

Check presence/absence

Are the blister packs filled correctly? And how many free parking spaces are actually available right now? Intelligent cameras keep a close eye on the presence and absence of items and provide you with answers.

Check OK/NOK

If you know which errors typically occur, you can use the IDS NXT system to perform a check for good (OK) or defective (NOK) - for example, when it comes to whether chocolates are packed correctly.

Categorise test points

Is a circuit board or a toolbox correctly assembled? Intelligent cameras carry out a quality check at predefined, constant points in the image, analysing different defect classes.

Detect anomalies

With the AI method "Anomaly Detection", you teach the IDS NXT system to detect deviations from the norm and thereby avoid subsequent faults - even if they are barely visible to the human eye.

Check quality

Whether in agriculture or in the laboratory: Intelligent cameras can help with the inspection and categorisation of objects and can, for example automate sorting and approval processes.

AI vision in a few steps

Smart image processing is this simple

Image processing with IDS NXT is based on system components that are optimally matched to each other and a step-by-step workflow that leads to an easy-to-understand application.

IDS NXT simplifies classic embedded vision development by making complex tasks such as cross-platform programming and neural network training preconfigured and accessible in a user-friendly way. This allows users to concentrate on the essentials and move from the idea to the finished application in just a few phases.

Optimally aligned system components

IDS NXT offers all the software and hardware components you need to develop your own application. With the professional tools, even open-platform programming is possible, and free updates regularly provide new functions. IDS NXT cameras stand for maximum flexibility, state-of-the-art technology and transparent, simple operation. Discover all the system components now and find out how you can implement your own AI application.

IDS NXT camera with IDS lighthouse software hovering behind it and the possibilities.

Save time and money with AI vision and our know-how

Frees up personnel capacities

Your employees are tied up by frequently occurring and monotonous tasks such as manual visual inspections? With IDS NXT you can reliably automate such processes and assign your workers to other tasks.

Reduces development time

To train a neural network, only a comparatively small number of images are needed. During application development, you are supported by coordinated workflows and helpful tools such as the use case assistants and the block-based Editor.

Increases innovation potentials

With IDS NXT, you can create a proof of concept in a short time. This enables you to launch your products significantly faster - which secures important competitive advantages.

Reduces manufacturing costs

By using IDS NXT, you can detect errors early on in the product development process, avoid consequential errors and increase your product quality.

Sustainable and for all industries

AI can improve the use of resources in industry, transport, energy and waste management.

Quality Made in Germany

From camera hardware and the AI Vision Studio to support, IDS offers one-stop shopping.

Can be integrated everywhere

The system can communicate with machines and controls via standardised interfaces.

Without prior knowledge

Which part is good, which is defective? Only your expertise in the application is required. You don't need any previous knowledge of deep learning or coding.

Always up to date

Free software updates expand your options with new methods and features.

What customers say about IDS NXT AI cameras:

“Our aim was to use AI for quality control, even as a layperson. We have succeeded.”

— Dipl.-Ing. Klaus Bauer, Research & Development at Scheucher —