CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (4)
  2. Ethernet (5)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/2.5" 1.2" 1/2.5" to 1.2"
Resolution
2.0 MPix 25.0 MPix 2.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 47 fps 5 fps to 47 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
131 ms 120000 ms 131 ms to 120000 ms
Add filter
Show
9 Item(s)
Sort By
GV-51R0CP Rev.2.2
uEye CP GV-51R0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-5260CP Rev.2.2
uEye CP GV-5260CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5580CP Rev.2.2
uEye CP GV-5580CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
U3-31R0CP Rev.2.2
uEye CP U3-31R0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 16.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
U3-3260CP Rev.2.2
uEye CP U3-3260CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
UI-3260CP Rev. 2 uEye CP UI-3260CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Not recommended for new designs
Price on request
UI-3580CP Rev. 2 uEye CP UI-3580CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
UI-5260CP Rev. 2.2 uEye CP UI-5260CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5580CP Rev. 2.2 uEye CP UI-5580CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
It's so easy!