CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
-
- -- All --
-
- 1 Gbps 5 Gbps 1 Gbps to 5 Gbps
-
-
-- All --
-
- 1/3.6" 1/1.8" 1/3.6" to 1/1.8"
-
- 0.0 MPix 13.0 MPix 0.0 MPix to 13.0 MPix
-
- 17 fps 135 fps 17 fps to 135 fps
-
- 2.00 µm 5.00 µm 2.00 µm to 5.00 µm
-
- 0.000 ms 1.000 ms 0.000 ms to 1.000 ms
-
- 33 ms 5000 ms 33 ms to 5000 ms
-
-
-- All --
- AR0234 (9)
- AR0521 (13)
- AR0522 (12)
- AR1335 (4)
- AR2020 (4)
- CMV4000 (1)
- EV76C560 (23)
- EV76C570 (21)
- EV76C661 (19)
- IMX174 (5)
- IMX178 (29)
- IMX183 (8)
- IMX226 (9)
- IMX249 (15)
- IMX250 (9)
- IMX252 (5)
- IMX253 (5)
- IMX255 (4)
- IMX264 (17)
- IMX265 (28)
- IMX267 (11)
- IMX273 (30)
- IMX290 (26)
- IMX304 (11)
- IMX392 (9)
- IMX412 (4)
- IMX415 (9)
- IMX422 (3)
- IMX426 (7)
- IMX535 (1)
- IMX536 (1)
- IMX537 (1)
- IMX540 (9)
- IMX541 (9)
- IMX542 (9)
- IMX545 (9)
- IMX546 (9)
- IMX547 (9)
- IMX568 (4)
- IMX662 (4)
- IMX664 (1)
- IMX675 (4)
- IMX676 (1)
- IMX678 (1)
- MT9J003 (5)
- MT9P006 (22)
- OV5640 (2)
- PYTHON 480 (1)
- PYTHON 500 (6)
- PYTHON 1300 (7)
- PYTHON 2000 (2)
- PYTHON 5000 (2)
- XGS 20000 (1)
- XGS 30000 (1)
- XGS 45000 (1)
Add filter
- Filter selection
- Sensor filters
- Interface filters
- Housing filters
- Option filters
- Default filters
- All filters
- Reset filters
- Sensor filters
- Sensor manufacturer
- Sensor variant
- Optical class
- Sensor model
- Shutter
- Resolution
- Frame rate @ resolution max.
- Pixel size
- Min. exposure time
- Max. exposure time
- Interface filters
- Interface
- Interface-Speed
- Housing filters
- Camera family
- Design
- Lens mount
- IP code
- Option filters
- Features
IDS NXT malibu
IDS NXT malibu RS18083
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 8.39 MPix
- CMOS
- IMX678
- 3856 x 2176
Series
Price on request
uEye XCP
U3-34L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.62 MPix
- CMOS
- 17.0 fps
- IMX676
- 3552 x 3552
Series
Price on request
uEye LE
UI-3136LE
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.49 MPix
- CMOS
- 135.0 fps
- PYTHON 480
- 808 x 608
Series
Price on request
It's so easy!
Your search result is being adjusted