CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (24)
  2. Ethernet (1)
Interface-Speed
5 Gbps 10 Gbps 5 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.2" 1/1.1" 1/3.2" to 1/1.1"
Resolution
2.0 MPix 14.0 MPix 2.0 MPix to 14.0 MPix
Frame rate @ resolution max.
20 fps 169 fps 20 fps to 169 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
Items 1-12 of 25
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-3160CP Rev. 2.1 uEye CP UI-3160CP Rev. 2.1
  • USB 3 5.0 Gbps
  • 2/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 2000
  • 1920 x 1200
Not recommended for new designs
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
U3-38J6XLE Rev.1.2
uEye XLE U3-38J6XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLS Rev.1.2
uEye XLS U3-38J4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J4XLE Rev.1.2
uEye XLE U3-38J4XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLS Rev.1.2
uEye XLS U3-38J2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J2XLE Rev.1.2
uEye XLE U3-38J2XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLS Rev.1.2
uEye XLS U3-38J1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.0 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J1XLE Rev.1.2
uEye XLE U3-38J1XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
U3-38J0XLE Rev.1.2
uEye XLE U3-38J0XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 8.41 MPix
  • CMOS
  • 25.1 fps
  • IMX415
  • 3864 x 2176
Series
Price on request
It's so easy!