CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5040CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5040CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5040FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5040FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5040SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5040SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5041SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5041SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-5042SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5042SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 78.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![GV-79F0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79F0WP
- Ethernet 10.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 220.0 fps
- IMX537
- 2472 x 2064
Series
Price on request ![IDS NXT Experience Kit](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-ocean-design-in-kit-inference-camera-1.jpg)
IDS NXT rio
IDS NXT Experience Kit
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- IMX273
- 1456 x 1088
Series
Price on request ![IDS NXT malibu RS18083](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-malibu-vision-app-based-inference-camera-1.jpg)
IDS NXT malibu
IDS NXT malibu RS18083
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 8.39 MPix
- CMOS
- IMX678
- 3856 x 2176
Series
Price on request ![IDS NXT rio Rev.1.2 GS29016](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-rio-vision-app-based-inference-camera-1.jpg)
IDS NXT rio
IDS NXT rio Rev.1.2 GS29016
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- IMX273
- 1456 x 1088
Series
Price on request ![IDS NXT rome Rev.1.2 GS29016](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/i/d/ids-nxt-rome-vision-app-based-inference-camera-1.jpg)
IDS NXT rome
IDS NXT rome Rev.1.2 GS29016
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- IMX273
- 1456 x 1088
Series
Price on request ![U3-3040CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3040CP Rev.2.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 251.0 fps
- IMX273
- 1456 x 1088
Series
Price on request ![U3-3040LE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-1.jpg)
uEye LE
U3-3040LE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- Sony
- 1.58 MPix
- CMOS
- 230.0 fps
- IMX273
- 1456 x 1088
Series
Price on request
It's so easy!