CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5240CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5240CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5240FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5240SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-7090WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-7090WP
- Ethernet 10.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 61.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3090SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3090SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3091SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3091SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3092SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3092SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3560XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-3560XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3560XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-superspeed-usb-1.jpg)
uEye XLE
U3-3560XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3561XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-m12-1.jpg)
uEye XLE
U3-3561XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3561XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-3561XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request ![U3-3562XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-rev1-1-superspeed-usb-boardlevel-1.jpg)
uEye XLE
U3-3562XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
It's so easy!