CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (21)
  2. Ethernet (13)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3" 1" 1/3" to 1"
Resolution
2.0 MPix 13.0 MPix 2.0 MPix to 13.0 MPix
Frame rate @ resolution max.
10 fps 123 fps 10 fps to 123 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
1048 ms 120000 ms 1048 ms to 120000 ms
Add filter
Show
Items 1-12 of 34
Sort By
GV-51L0CP Rev.2.2
uEye CP GV-51L0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0FA Rev.1.2
uEye FA GV-51L0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0SE Rev.4.2
uEye SE GV-51L0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L1SE Rev.4.2
uEye SE GV-51L1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L2SE Rev.4.2
uEye SE GV-51L2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-5290FA Rev.1.2
uEye FA GV-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5290SE Rev.4.2
uEye SE GV-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5291SE Rev.4.2
uEye SE GV-5291SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5292SE Rev.4.2
uEye SE GV-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-3070CP Rev.2.2
uEye CP U3-3070CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3070SE Rev.1.2
uEye SE U3-3070SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3071SE Rev.1.2
uEye SE U3-3071SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
It's so easy!