CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (21)
  2. Ethernet (26)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1.1" 1/3" to 1.1"
Resolution
2.0 MPix 13.0 MPix 2.0 MPix to 13.0 MPix
Frame rate @ resolution max.
8 fps 102 fps 8 fps to 102 fps
Pixel size
2.00 µm 4.00 µm 2.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
1048 ms 120000 ms 1048 ms to 120000 ms
Add filter
Show
Items 1-12 of 47
Sort By
UI-5282SE Rev. 4.2 uEye SE UI-5282SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5281SE Rev. 4.2 uEye SE UI-5281SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280SE Rev.4.2 uEye SE UI-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280FA Rev.1.2 uEye FA UI-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280CP Rev. 2.2 uEye CP UI-5280CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5202SE Rev. 4.2 uEye SE UI-5202SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5201SE Rev. 4.2 uEye SE UI-5201SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200SE Rev.4.2 uEye SE UI-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200FA Rev.1.2 uEye FA UI-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-3280CP Rev. 2 uEye CP UI-3280CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 36.0 fps
  • IMX264
  • 2456 x 2054
Not recommended for new designs
Price on request
U3-3566XLE Rev.1.2
uEye XLE U3-3566XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3564XLS Rev.1.2
uEye XLS U3-3564XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
It's so easy!