CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (33)
  2. Ethernet (15)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.2" 1/1.8" 1/3.2" to 1/1.8"
Resolution
1.0 MPix 14.0 MPix 1.0 MPix to 14.0 MPix
Frame rate @ resolution max.
20 fps 251 fps 20 fps to 251 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
33 ms 120000 ms 33 ms to 120000 ms
Add filter
Show
Items 1-12 of 48
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5042SE Rev.4.2 uEye SE UI-5042SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5041SE Rev.4.2 uEye SE UI-5041SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5040SE Rev.4.2 uEye SE UI-5040SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5040FA Rev.1.2 uEye FA UI-5040FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-5040CP Rev. 2.2 uEye CP UI-5040CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 73.0 fps
  • IMX273
  • 1448 x 1086
Series
Price on request
UI-3040CP Rev. 2 uEye CP UI-3040CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 1.57 MPix
  • CMOS
  • 243.0 fps
  • IMX273
  • 1448 x 1086
Not recommended for new designs
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-3686XLE Rev.1.2
uEye XLE U3-3686XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
U3-3684XLS Rev.1.2
uEye XLS U3-3684XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0521
  • 2592 x 1944
Series
Price on request
It's so easy!