CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/4" 1.1" 1/4" to 1.1"
Resolution
2.0 MPix 21.0 MPix 2.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 166 fps 5 fps to 166 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 104000 ms 0 ms to 104000 ms
Add filter
Show
Items 1-12 of 33
Sort By
GV-50C0CP Rev.2.2
uEye CP GV-50C0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C0FA Rev.1.2
uEye FA GV-50C0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C0SE Rev.4.2
uEye SE GV-50C0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C1SE Rev.4.2
uEye SE GV-50C1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-50C2SE Rev.4.2
uEye SE GV-50C2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 52.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
IDS NXT malibu RO25050
IDS NXT malibu IDS NXT malibu RO25050
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • AR0521
  • 2592 x 1944
Series
Price on request
U3-30C0CP Rev.2.2
uEye CP U3-30C0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
It's so easy!