CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (18)
  2. Ethernet (21)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.2" 1.1" 1/3.2" to 1.1"
Resolution
2.0 MPix 14.0 MPix 2.0 MPix to 14.0 MPix
Frame rate @ resolution max.
8 fps 104 fps 8 fps to 104 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 90000 ms 955 ms to 90000 ms
Add filter
Show
Items 1-12 of 39
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5262SE Rev.4.2 uEye SE UI-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5261SE Rev.4.2 uEye SE UI-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260SE Rev.4.2 uEye SE UI-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260FA Rev.1.2 uEye FA UI-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260CP Rev. 2.2 uEye CP UI-5260CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5202SE Rev. 4.2 uEye SE UI-5202SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5201SE Rev. 4.2 uEye SE UI-5201SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200SE Rev.4.2 uEye SE UI-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200FA Rev.1.2 uEye FA UI-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-3260CP Rev. 2 uEye CP UI-3260CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Not recommended for new designs
Price on request
UI-3080CP Rev. 2 uEye CP UI-3080CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2456 x 2054
Not recommended for new designs
Price on request
It's so easy!