CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
uEye CP
GV-5080CP-P Rev.2.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye FA
GV-5080FA-P Rev.1.2
[Polarisation]
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 24.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye Warp10
GV-7080WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 104.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP Rev.2.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye CP
U3-3080CP-P Rev.2.2
[Polarisation]
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 72.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3080SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3081SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye SE
U3-3082SE Rev.1.2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.01 MPix
- CMOS
- 77.0 fps
- IMX250
- 2448 x 2048
Series
Price on request
uEye XC
U3-36L0XC
- USB 3 5.0 Gbps
- 1/3.2"
- onsemi
- 13.10 MPix
- CMOS
- 20.0 fps
- AR1335
- 4200 x 3120
Series
Price on request
uEye XC
uEye XC Starter set
- USB 3 5.0 Gbps
- 1/3.2"
- onsemi
- 13.10 MPix
- CMOS
- 20.0 fps
- AR1335
- 4200 x 3120
Series
Price on request
uEye CP
UI-3080CP Rev. 2
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 77.0 fps
- IMX250
- 2456 x 2054
Not recommended for new designs
Price on request
It's so easy!