CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (36)
  2. Ethernet (18)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1.2" 1/3.2" to 1.2"
Resolution
1.0 MPix 25.0 MPix 1.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 251 fps 5 fps to 251 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 120000 ms 500 ms to 120000 ms
Add filter
Show
Items 1-12 of 54
Sort By
GV-5040CP Rev.2.2
uEye CP GV-5040CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5040FA Rev.1.2
uEye FA GV-5040FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5040SE Rev.4.2
uEye SE GV-5040SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5041SE Rev.4.2
uEye SE GV-5041SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-5042SE Rev.4.2
uEye SE GV-5042SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • 78.0 fps
  • IMX273
  • 1456 x 1088
Series
Price on request
GV-51R0CP Rev.2.2
uEye CP GV-51R0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0FA Rev.1.2
uEye FA GV-51R0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0SE Rev.4.2
uEye SE GV-51R0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R1SE Rev.4.2
uEye SE GV-51R1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R2SE Rev.4.2
uEye SE GV-51R2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
IDS NXT Experience Kit
IDS NXT rio IDS NXT Experience Kit
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • IMX273
  • 1456 x 1088
Series
Price on request
IDS NXT rio Rev.1.2 GS29016
IDS NXT rio IDS NXT rio Rev.1.2 GS29016
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 1.58 MPix
  • CMOS
  • IMX273
  • 1456 x 1088
Series
Price on request
It's so easy!