CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-79J0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79J0WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 146.0 fps
- IMX536
- 2856 x 2848
Series
Price on request ![U3-38L0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-38L0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-38L1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-38L1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-38L2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-38L2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![U3-38L4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-38L4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/2"
- Sony
- 12.33 MPix
- CMOS
- 18.0 fps
- IMX412
- 4056 x 3040
Series
Price on request ![UI-3370CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1"
- ams/CMOSIS
- 4.19 MPix
- CMOS
- 80.0 fps
- CMV4000
- 2048 x 2048
Series
Price on request
It's so easy!