CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/2" 1" 1/2" to 1"
Resolution
1.0 MPix 9.0 MPix 1.0 MPix to 9.0 MPix
Frame rate @ resolution max.
17 fps 169 fps 17 fps to 169 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
181 ms 90000 ms 181 ms to 90000 ms
Add filter
Show
Items 1-12 of 46
Sort By
GV-5250CP Rev.2.2
uEye CP GV-5250CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5250FA Rev.1.2
uEye FA GV-5250FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5250SE Rev.4.2
uEye SE GV-5250SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5251SE Rev.4.2
uEye SE GV-5251SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5252SE Rev.4.2
uEye SE GV-5252SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.92 MPix
  • CMOS
  • 52.0 fps
  • EV76C570
  • 1600 x 1200
Series
Price on request
GV-5260CP Rev.2.2
uEye CP GV-5260CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260FA Rev.1.2
uEye FA GV-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5260SE Rev.4.2
uEye SE GV-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5261SE Rev.4.2
uEye SE GV-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-5262SE Rev.4.2
uEye SE GV-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 46.0 fps
  • IMX249
  • 1920 x 1200
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
U3-3140CP Rev. 2.2
uEye CP U3-3140CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
It's so easy!