CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
1.0 MPix 13.0 MPix 1.0 MPix to 13.0 MPix
Frame rate @ resolution max.
10 fps 61 fps 10 fps to 61 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 120000 ms 169 ms to 120000 ms
Add filter
Show
Items 1-12 of 36
Sort By
GV-51L0CP Rev.2.2
uEye CP GV-51L0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0FA Rev.1.2
uEye FA GV-51L0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L0SE Rev.4.2
uEye SE GV-51L0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L1SE Rev.4.2
uEye SE GV-51L1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-51L2SE Rev.4.2
uEye SE GV-51L2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 10.0 fps
  • IMX545
  • 4128 x 3008
Series
Price on request
GV-5240CP Rev.2.2
uEye CP GV-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240FA Rev.1.2
uEye FA GV-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240SE Rev.4.2
uEye SE GV-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
It's so easy!