CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 9.0 MPix 0.0 MPix to 9.0 MPix
Frame rate @ resolution max.
6 fps 166 fps 6 fps to 166 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
131 ms 90000 ms 131 ms to 90000 ms
Add filter
Show
Items 1-12 of 40
Sort By
GV-5290FA Rev.1.2
uEye FA GV-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5290SE Rev.4.2
uEye SE GV-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5291SE Rev.4.2
uEye SE GV-5291SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5292SE Rev.4.2
uEye SE GV-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5580CP Rev.2.2
uEye CP GV-5580CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5580FA Rev.1.2
uEye FA GV-5580FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5580SE Rev.4.2
uEye SE GV-5580SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5581SE Rev.4.2
uEye SE GV-5581SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
GV-5582SE Rev.4.2
uEye SE GV-5582SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2.5"
  • onsemi
  • 4.92 MPix
  • CMOS
  • 15.0 fps
  • MT9P006
  • 2560 x 1920
Series
Price on request
U3-3060CP Rev.2.2
uEye CP U3-3060CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3060SE Rev.1.2
uEye SE U3-3060SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3061SE Rev.1.2
uEye SE U3-3061SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
It's so easy!