CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
uEye CP
GV-5580CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
uEye FA
GV-5580FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
uEye SE
GV-5580SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
uEye SE
GV-5581SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
uEye SE
GV-5582SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 15.0 fps
- MT9P006
- 2560 x 1920
Series
Price on request
uEye CP
U3-3060CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request
uEye SE
U3-3060SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request
uEye SE
U3-3061SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request
uEye SE
U3-3062SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request
uEye CP
U3-3180CP Rev. 2.2
- USB 3 5.0 Gbps
- 1"
- onsemi
- 5.31 MPix
- CMOS
- 73.0 fps
- PYTHON 5000
- 2592 x 2048
Series
Price on request
uEye XS
uEye XS
- USB 2 0.5 Gbps
- 1/4"
- OmniVision
- 5.04 MPix
- CMOS
- 15.0 fps
- OV5640
- 2592 x 1944
Series
Price on request
uEye LE
UI-1580LE
- USB 2 0.5 Gbps
- 1/2.5"
- onsemi
- 4.92 MPix
- CMOS
- 6.3 fps
- MT9P006
- 2560 x 1920
Series
Price on request
It's so easy!