CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (12)
  2. Ethernet (6)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 12.0 MPix 0.0 MPix to 12.0 MPix
Frame rate @ resolution max.
10 fps 135 fps 10 fps to 135 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 90000 ms 2000 ms to 90000 ms
Add filter
Show
Items 1-12 of 18
Sort By
GV-5890CP Rev.2.2
uEye CP GV-5890CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 12.00 MPix
  • CMOS
  • 10.0 fps
  • IMX226
  • 4000 x 3000
Series
Price on request
GV-5890FA Rev.1.2
uEye FA GV-5890FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 12.00 MPix
  • CMOS
  • 10.0 fps
  • IMX226
  • 4000 x 3000
Series
Price on request
GV-5890SE Rev.4.2
uEye SE GV-5890SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 12.00 MPix
  • CMOS
  • 10.0 fps
  • IMX226
  • 4000 x 3000
Series
Price on request
GV-5891SE Rev.4.2
uEye SE GV-5891SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 12.00 MPix
  • CMOS
  • 10.0 fps
  • IMX226
  • 4000 x 3000
Series
Price on request
GV-5892SE Rev.4.2
uEye SE GV-5892SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 12.00 MPix
  • CMOS
  • 10.0 fps
  • IMX226
  • 4000 x 3000
Series
Price on request
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-34F0XCP Rev.1.2
uEye XCP U3-34F0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
Series
Price on request
U3-34F1XLS Rev. 1.2
uEye XLS U3-34F1XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
In development
Price on request
U3-34F2XLS Rev. 1.2
uEye XLS U3-34F2XLS Rev. 1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 5.08 MPix
  • CMOS
  • 40.0 fps
  • IMX675
  • 2592 x 1960
In development
Price on request
It's so easy!