CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5490RE PoE Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-re-cmos-poe-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 6.1 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1492LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-1492-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1491LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-m12-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1490SE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-se-cmos-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1490LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-housed-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![U3-3992SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3992SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3991SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3991SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3990SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3990SE Rev.1.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3990CP Rev 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3990CP Rev 2.2
- USB 3 5.0 Gbps
- 1.1"
- Sony
- 20.36 MPix
- CMOS
- 19.0 fps
- IMX541
- 4512 x 4512
Series
Price on request ![U3-3892SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-3892SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3891SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-3891SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![U3-3890SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3890SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 33.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
It's so easy!