CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5282SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request ![UI-5281SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request ![UI-5280SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request ![UI-5280FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request ![UI-5280CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 22.0 fps
- IMX264
- 2456 x 2054
Series
Price on request ![UI-5042SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.57 MPix
- CMOS
- 73.0 fps
- IMX273
- 1448 x 1086
Series
Price on request ![UI-5041SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.57 MPix
- CMOS
- 73.0 fps
- IMX273
- 1448 x 1086
Series
Price on request ![UI-5040SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.57 MPix
- CMOS
- 73.0 fps
- IMX273
- 1448 x 1086
Series
Price on request ![UI-5040FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.57 MPix
- CMOS
- 73.0 fps
- IMX273
- 1448 x 1086
Series
Price on request ![UI-5040CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 1.57 MPix
- CMOS
- 73.0 fps
- IMX273
- 1448 x 1086
Series
Price on request ![UI-3280CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 36.0 fps
- IMX264
- 2456 x 2054
Not recommended for new designs
Price on request ![UI-3080CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 2/3"
- Sony
- 5.04 MPix
- CMOS
- 77.0 fps
- IMX250
- 2456 x 2054
Not recommended for new designs
Price on request
It's so easy!