CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/4" 1.2" 1/4" to 1.2"
Resolution
3.0 MPix 25.0 MPix 3.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 104 fps 5 fps to 104 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
Items 1-12 of 57
Sort By
UI-5272SE Rev.4.2 uEye SE UI-5272SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5271SE Rev.4.2 uEye SE UI-5271SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5270FA Rev.1.2 uEye FA UI-5270FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-5270CP Rev.2.2 uEye CP UI-5270CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 36.0 fps
  • IMX265
  • 2056 x 1542
Series
Price on request
UI-3270CP Rev. 2 uEye CP UI-3270CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 57.0 fps
  • IMX265
  • 2056 x 1542
Not recommended for new designs
Price on request
UI-3080CP Rev. 2 uEye CP UI-3080CP Rev. 2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2456 x 2054
Not recommended for new designs
Price on request
uEye XS Rev.1.1 Starter Set uEye XS uEye XS Rev.1.1 Starter Set
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
uEye XS Rev.1.1 uEye XS uEye XS Rev.1.1
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
U3-3276LE Rev.1.2
uEye LE U3-3276LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
U3-3274LE VU Rev.1.2
uEye LE U3-3274LE VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
U3-3274LE VU AF Rev.1.2
uEye LE U3-3274LE VU AF Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
U3-3274LE Rev.1.2
uEye LE U3-3274LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
It's so easy!