CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (29)
  2. Ethernet (18)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3" 1" 1/3" to 1"
Resolution
2.0 MPix 13.0 MPix 2.0 MPix to 13.0 MPix
Frame rate @ resolution max.
12 fps 135 fps 12 fps to 135 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
1048 ms 120000 ms 1048 ms to 120000 ms
Add filter
Show
Items 1-12 of 47
Sort By
GV-5290FA Rev.1.2
uEye FA GV-5290FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5290SE Rev.4.2
uEye SE GV-5290SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5291SE Rev.4.2
uEye SE GV-5291SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5292SE Rev.4.2
uEye SE GV-5292SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 13.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
GV-5860CP Rev.2.2
uEye CP GV-5860CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5860FA Rev.1.2
uEye FA GV-5860FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5860SE Rev.4.2
uEye SE GV-5860SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5861SE Rev.4.2
uEye SE GV-5861SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-5862SE Rev.4.2
uEye SE GV-5862SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 56.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
GV-79L0WP
uEye Warp10 GV-79L0WP
  • Ethernet 10.0 Gbps
  • 1/1.1"
  • Sony
  • 12.42 MPix
  • CMOS
  • 99.0 fps
  • IMX535
  • 4128 x 3008
Series
Price on request
U3-3290SE Rev.1.2
uEye SE U3-3290SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 33.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
U3-3291SE Rev.1.2
uEye SE U3-3291SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 33.0 fps
  • IMX267
  • 4096 x 2160
Series
Price on request
It's so easy!