CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (25)
  2. Ethernet (18)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.6" 1.1" 1/3.6" to 1.1"
Resolution
0.0 MPix 13.0 MPix 0.0 MPix to 13.0 MPix
Frame rate @ resolution max.
8 fps 135 fps 8 fps to 135 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
2000 ms 120000 ms 2000 ms to 120000 ms
Add filter
Show
Items 1-12 of 43
Sort By
UI-5862SE Rev.4.2 uEye SE UI-5862SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5861SE Rev.4.2 uEye SE UI-5861SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5860FA Rev.1.2 uEye FA UI-5860FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5860CP Rev. 2.2 uEye CP UI-5860CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 53.0 fps
  • IMX290
  • 1936 x 1096
Series
Price on request
UI-5202SE Rev. 4.2 uEye SE UI-5202SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5201SE Rev. 4.2 uEye SE UI-5201SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200SE Rev.4.2 uEye SE UI-5200SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-5200FA Rev.1.2 uEye FA UI-5200FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 12.34 MPix
  • CMOS
  • 8.6 fps
  • IMX304
  • 4104 x 3006
Series
Price on request
UI-3860CP Rev. 2 uEye CP UI-3860CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/3"
  • Sony
  • 2.12 MPix
  • CMOS
  • 135.0 fps
  • IMX290
  • 1936 x 1096
Not recommended for new designs
Price on request
UI-3136LE uEye LE UI-3136LE
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.49 MPix
  • CMOS
  • 135.0 fps
  • PYTHON 480
  • 808 x 608
Series
Price on request
U3-38L4XLS Rev.1.2
uEye XLS U3-38L4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 12.33 MPix
  • CMOS
  • 18.0 fps
  • IMX412
  • 4056 x 3040
Series
Price on request
U3-38L2XLS Rev.1.2
uEye XLS U3-38L2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 12.33 MPix
  • CMOS
  • 18.0 fps
  • IMX412
  • 4056 x 3040
Series
Price on request
It's so easy!