CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/4" 1.1" 1/4" to 1.1"
Resolution
1.0 MPix 17.0 MPix 1.0 MPix to 17.0 MPix
Frame rate @ resolution max.
8 fps 169 fps 8 fps to 169 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
Items 1-12 of 18
Sort By
UI-5142SE Rev. 4.2 uEye SE UI-5142SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5141SE Rev.4.2 uEye SE UI-5141SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140SE Rev.4.2 uEye SE UI-5140SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140FA Rev.1.2 uEye FA UI-5140FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-5140CP Rev. 2.2 uEye CP UI-5140CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 88.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
UI-3140CP Rev. 2 uEye CP UI-3140CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Not recommended for new designs
Price on request
uEye XS uEye XS uEye XS
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
U3-31N2SE Rev.1.2
uEye SE U3-31N2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N1SE Rev.1.2
uEye SE U3-31N1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0SE Rev.1.2
uEye SE U3-31N0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-31N0CP Rev.2.2
uEye CP U3-31N0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 16.20 MPix
  • CMOS
  • 25.0 fps
  • IMX542
  • 5328 x 3040
Series
Price on request
U3-3140CP Rev. 2.2
uEye CP U3-3140CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • onsemi
  • 1.31 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 1300
  • 1280 x 1024
Series
Price on request
It's so easy!