CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-79F0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79F0WP
- Ethernet 10.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 220.0 fps
- IMX537
- 2472 x 2064
Series
Price on request ![UI-1490LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-housed-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1490SE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-se-cmos-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1491LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-m12-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-1492LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb2-ueye-le-boardlevel-1492-1.jpg)
- USB 2 0.5 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 3.2 fps
- MT9J003
- 3840 x 2748
Series
Price on request ![UI-3136LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-s-mount-1.jpg)
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.49 MPix
- CMOS
- 135.0 fps
- PYTHON 480
- 808 x 608
Series
Price on request ![UI-5490RE PoE Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-re-cmos-poe-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 10.55 MPix
- CMOS
- 6.1 fps
- MT9J003
- 3840 x 2748
Series
Price on request
It's so easy!