CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
1.0 MPix 14.0 MPix 1.0 MPix to 14.0 MPix
Frame rate @ resolution max.
20 fps 166 fps 20 fps to 166 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 90000 ms 955 ms to 90000 ms
Add filter
Show
12 Item(s)
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-3240CP Rev. 2 uEye CP UI-3240CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-30C2SE Rev.1.2
uEye SE U3-30C2SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C1SE Rev.1.2
uEye SE U3-30C1SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C0SE Rev.1.2
uEye SE U3-30C0SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-30C0CP Rev.2.2
uEye CP U3-30C0CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 166.0 fps
  • IMX392
  • 1936 x 1216
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
It's so easy!