CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (10)
  2. Ethernet (5)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1.1" 1/3.2" to 1.1"
Resolution
13.0 MPix 21.0 MPix 13.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 20 fps 5 fps to 20 fps
Pixel size
1.00 µm 3.00 µm 1.00 µm to 3.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
714 ms 104000 ms 714 ms to 104000 ms
Add filter
Show
Items 1-12 of 15
Sort By
GV-5990CP Rev.2.2
uEye CP GV-5990CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990FA Rev.1.2
uEye FA GV-5990FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5990SE Rev.4.2
uEye SE GV-5990SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5991SE Rev.4.2
uEye SE GV-5991SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
GV-5992SE Rev.4.2
uEye SE GV-5992SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 5.5 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
U3-36P0XCP Rev.1.2
uEye XCP U3-36P0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P1XLS Rev.1.2
uEye XLS U3-36P1XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P2XLS Rev.1.2
uEye XLS U3-36P2XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-36P4XLS Rev.1.2
uEye XLS U3-36P4XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • onsemi
  • 19.80 MPix
  • CMOS
  • 15.0 fps
  • AR2020
  • 5136 x 3856
Series
Price on request
U3-3990CP Rev 2.2
uEye CP U3-3990CP Rev 2.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
U3-3990SE Rev.1.2
uEye SE U3-3990SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1.1"
  • Sony
  • 20.36 MPix
  • CMOS
  • 19.0 fps
  • IMX541
  • 4512 x 4512
Series
Price on request
It's so easy!