CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.6" 1" 1/3.6" to 1"
Resolution
0.0 MPix 5.0 MPix 0.0 MPix to 5.0 MPix
Frame rate @ resolution max.
25 fps 396 fps 25 fps to 396 fps
Pixel size
2.00 µm 6.00 µm 2.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 5000 ms 169 ms to 5000 ms
Add filter
Show
Items 1-12 of 36
Sort By
GV-5240CP Rev.2.2
uEye CP GV-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240FA Rev.1.2
uEye FA GV-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
GV-5240SE Rev.4.2
uEye SE GV-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 59.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
U3-3130CP Rev. 2.2
uEye CP U3-3130CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1/3.6"
  • onsemi
  • 0.48 MPix
  • CMOS
  • 396.0 fps
  • PYTHON 500
  • 800 x 600
Series
Price on request
U3-34E0XCP Rev.1.2
uEye XCP U3-34E0XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 4.13 MPix
  • CMOS
  • 48.0 fps
  • IMX664
  • 2688 x 1536
Series
Price on request
U3-3560XCP Rev.1.2
uEye XCP U3-3560XCP Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3560XLE Rev.1.2
uEye XLE U3-3560XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3561XLE Rev.1.2
uEye XLE U3-3561XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3561XLS Rev.1.2
uEye XLS U3-3561XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3562XLE Rev.1.2
uEye XLE U3-3562XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3562XLS Rev.1.2
uEye XLS U3-3562XLS Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
U3-3564XLE Rev.1.2
uEye XLE U3-3564XLE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 102.0 fps
  • AR0234
  • 1920 x 1200
Series
Price on request
It's so easy!