CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![UI-5292SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.92 MPix
- CMOS
- 12.0 fps
- IMX267
- 4104 x 2174
Series
Price on request ![UI-5291SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.92 MPix
- CMOS
- 12.0 fps
- IMX267
- 4104 x 2174
Series
Price on request ![UI-5290SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.92 MPix
- CMOS
- 12.0 fps
- IMX267
- 4104 x 2174
Series
Price on request ![UI-5290FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.92 MPix
- CMOS
- 12.0 fps
- IMX267
- 4104 x 2174
Series
Price on request ![UI-5142SE Rev. 4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5141SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-5140CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
- Ethernet 1.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 88.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![UI-3140CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 169.0 fps
- PYTHON 1300
- 1280 x 1024
Not recommended for new designs
Price on request ![UI-3060CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.35 MPix
- CMOS
- 166.0 fps
- IMX174
- 1936 x 1216
Not recommended for new designs
Price on request ![U3-3566XLE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xle-usb3.1-gen1-s-mount-1.jpg)
uEye XLE
U3-3566XLE Rev.1.2
- USB 3 5.0 Gbps
- 1/3"
- onsemi
- 2.30 MPix
- CMOS
- 102.0 fps
- AR0234
- 1920 x 1200
Series
Price on request
It's so easy!