CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5290FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5290FA Rev.1.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5290SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5290SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5291SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5291SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5292SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-5292SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5860CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5860CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5860FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5860FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5860SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5860SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5861SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5861SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![GV-5862SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5862SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/3"
- Sony
- 2.12 MPix
- CMOS
- 56.0 fps
- IMX290
- 1936 x 1096
Series
Price on request ![U3-3290SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3290SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 33.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![U3-3291SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3291SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 33.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![U3-3292SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3292SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 33.0 fps
- IMX267
- 4096 x 2160
Series
Price on request
It's so easy!