CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (26)
  2. Ethernet (8)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/2.5" 1.2" 1/2.5" to 1.2"
Resolution
5.0 MPix 25.0 MPix 5.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 104 fps 5 fps to 104 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
635 ms 120000 ms 635 ms to 120000 ms
Add filter
Show
Items 1-12 of 34
Sort By
GV-5080CP-P Rev.2.2
uEye CP GV-5080CP-P Rev.2.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-5080FA-P Rev.1.2
uEye FA GV-5080FA-P Rev.1.2 [Polarisation]
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 24.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
GV-51R0CP Rev.2.2
uEye CP GV-51R0CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0FA Rev.1.2
uEye FA GV-51R0FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R0SE Rev.4.2
uEye SE GV-51R0SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R1SE Rev.4.2
uEye SE GV-51R1SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-51R2SE Rev.4.2
uEye SE GV-51R2SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1.2"
  • Sony
  • 24.55 MPix
  • CMOS
  • 5.0 fps
  • IMX540
  • 5328 x 4608
Series
Price on request
GV-7080WP
uEye Warp10 GV-7080WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 104.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP Rev.2.2
uEye CP U3-3080CP Rev.2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080CP-P Rev.2.2
uEye CP U3-3080CP-P Rev.2.2 [Polarisation]
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 72.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3080SE Rev.1.2
uEye SE U3-3080SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
U3-3081SE Rev.1.2
uEye SE U3-3081SE Rev.1.2
  • USB 3 5.0 Gbps
  • 2/3"
  • Sony
  • 5.01 MPix
  • CMOS
  • 77.0 fps
  • IMX250
  • 2448 x 2048
Series
Price on request
It's so easy!