CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/4" 1" 1/4" to 1"
Resolution
3.0 MPix 9.0 MPix 3.0 MPix to 9.0 MPix
Frame rate @ resolution max.
15 fps 146 fps 15 fps to 146 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 90000 ms 0 ms to 90000 ms
Add filter
Show
24 Item(s)
Sort By
GV-7090WP
uEye Warp10 GV-7090WP
  • Ethernet 10.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 61.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
U3-3070CP Rev.2.2
uEye CP U3-3070CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3070SE Rev.1.2
uEye SE U3-3070SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3071SE Rev.1.2
uEye SE U3-3071SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3072SE Rev.1.2
uEye SE U3-3072SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • 114.0 fps
  • IMX252
  • 2048 x 1536
Series
Price on request
U3-3090SE Rev.1.2
uEye SE U3-3090SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3091SE Rev.1.2
uEye SE U3-3091SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3092SE Rev.1.2
uEye SE U3-3092SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1"
  • Sony
  • 8.85 MPix
  • CMOS
  • 45.0 fps
  • IMX255
  • 4096 x 2160
Series
Price on request
U3-3680XCP-NIR Rev.1.2
uEye XCP U3-3680XCP-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3680XLE-NIR Rev.1.2
uEye XLE U3-3680XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3681XLE-NIR Rev.1.2
uEye XLE U3-3681XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3681XLE-NIR VU Rev.1.2
uEye XLE U3-3681XLE-NIR VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3681XLS-NIR Rev.1.2
uEye XLS U3-3681XLS-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3682XLE-NIR Rev.1.2
uEye XLE U3-3682XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3682XLE-NIR VU Rev.1.2
uEye XLE U3-3682XLE-NIR VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3682XLS-NIR Rev.1.2
uEye XLS U3-3682XLS-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3684XLE-NIR Rev.1.2
uEye XLE U3-3684XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3684XLE-NIR VU Rev.1.2
uEye XLE U3-3684XLE-NIR VU Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3684XLS-NIR Rev.1.2
uEye XLS U3-3684XLS-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
U3-3686XLE-NIR Rev.1.2
uEye XLE U3-3686XLE-NIR Rev.1.2
  • USB 3 5.0 Gbps
  • 1/2.5"
  • onsemi
  • 5.04 MPix
  • CMOS
  • 48.0 fps
  • AR0522
  • 2592 x 1944
Series
Price on request
uEye XS Rev.1.1 uEye XS uEye XS Rev.1.1
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
uEye XS Rev.1.1 Starter Set uEye XS uEye XS Rev.1.1 Starter Set
  • USB 2 0.5 Gbps
  • 1/4"
  • OmniVision
  • 5.04 MPix
  • CMOS
  • 15.0 fps
  • OV5640
  • 2592 x 1944
Series
Price on request
UI-3070CP Rev. 2 uEye CP UI-3070CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 123.0 fps
  • IMX252
  • 2056 x 1542
Not recommended for new designs
Price on request
It's so easy!