CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
2.0 MPix 14.0 MPix 2.0 MPix to 14.0 MPix
Frame rate @ resolution max.
3 fps 169 fps 3 fps to 169 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 60000 ms 500 ms to 60000 ms
Add filter
Show
Items 1-12 of 17
Sort By
U3-3060CP Rev.2.2
uEye CP U3-3060CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3060SE Rev.1.2
uEye SE U3-3060SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3061SE Rev.1.2
uEye SE U3-3061SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3062SE Rev.1.2
uEye SE U3-3062SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.30 MPix
  • CMOS
  • 161.0 fps
  • IMX174
  • 1920 x 1200
Series
Price on request
U3-3160CP Rev. 2.2
uEye CP U3-3160CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 2/3"
  • onsemi
  • 2.30 MPix
  • CMOS
  • 169.0 fps
  • PYTHON 2000
  • 1920 x 1200
Series
Price on request
U3-36L0XC
uEye XC U3-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
uEye UVC XC Starter set
uEye XC uEye UVC XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
uEye XC Starter set
uEye XC uEye XC Starter set
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • 13.10 MPix
  • CMOS
  • 20.0 fps
  • AR1335
  • 4200 x 3120
Series
Price on request
UI-1490LE uEye LE UI-1490LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1490SE uEye SE UI-1490SE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1491LE uEye LE UI-1491LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
UI-1492LE uEye LE UI-1492LE
  • USB 2 0.5 Gbps
  • 1/2"
  • onsemi
  • 10.55 MPix
  • CMOS
  • 3.2 fps
  • MT9J003
  • 3840 x 2748
Series
Price on request
It's so easy!