CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51R0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51R0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1.2"
- Sony
- 24.55 MPix
- CMOS
- 5.0 fps
- IMX540
- 5328 x 4608
Series
Price on request ![GV-51R0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51R0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1.2"
- Sony
- 24.55 MPix
- CMOS
- 5.0 fps
- IMX540
- 5328 x 4608
Series
Price on request ![GV-51R0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51R0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.2"
- Sony
- 24.55 MPix
- CMOS
- 5.0 fps
- IMX540
- 5328 x 4608
Series
Price on request ![GV-51R1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-51R1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.2"
- Sony
- 24.55 MPix
- CMOS
- 5.0 fps
- IMX540
- 5328 x 4608
Series
Price on request ![GV-51R2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-51R2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1.2"
- Sony
- 24.55 MPix
- CMOS
- 5.0 fps
- IMX540
- 5328 x 4608
Series
Price on request ![GV-5240CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5240CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5240FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5240SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5240SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5241SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5241SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5242SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5242SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.31 MPix
- CMOS
- 59.0 fps
- EV76C560
- 1280 x 1024
Series
Price on request ![GV-5890CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5890CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5890FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5890FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request
It's so easy!