CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (24)
  2. Ethernet (12)
Interface-Speed
1 Gbps 10 Gbps 1 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
3.0 MPix 14.0 MPix 3.0 MPix to 14.0 MPix
Frame rate @ resolution max.
20 fps 146 fps 20 fps to 146 fps
Pixel size
1.00 µm 5.00 µm 1.00 µm to 5.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
500 ms 90000 ms 500 ms to 90000 ms
Add filter
Show
Items 1-12 of 36
Sort By
GV-5270CP Rev.2.2
uEye CP GV-5270CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 37.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
GV-5270FA Rev.1.2
uEye FA GV-5270FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 37.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
GV-5270SE Rev.4.2
uEye SE GV-5270SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 37.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
GV-5271SE Rev.4.2
uEye SE GV-5271SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 37.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
GV-5272SE Rev.4.2
uEye SE GV-5272SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 37.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
GV-79J0WP
uEye Warp10 GV-79J0WP
  • Ethernet 10.0 Gbps
  • 2/3"
  • Sony
  • 8.13 MPix
  • CMOS
  • 146.0 fps
  • IMX536
  • 2856 x 2848
Series
Price on request
IDS NXT rio Rev.1.2 GS18031
IDS NXT rio IDS NXT rio Rev.1.2 GS18031
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • IMX265
  • 2048 x 1536
Series
Price on request
IDS NXT rome Rev.1.2 GS18031
IDS NXT rome IDS NXT rome Rev.1.2 GS18031
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 3.15 MPix
  • CMOS
  • IMX265
  • 2048 x 1536
Series
Price on request
U3-3180CP Rev. 2.2
uEye CP U3-3180CP Rev. 2.2
  • USB 3 5.0 Gbps
  • 1"
  • onsemi
  • 5.31 MPix
  • CMOS
  • 73.0 fps
  • PYTHON 5000
  • 2592 x 2048
Series
Price on request
U3-3270CP Rev.2.2
uEye CP U3-3270CP Rev.2.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
U3-3270LE Rev.1.2
uEye LE U3-3270LE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
U3-3270SE Rev.1.2
uEye SE U3-3270SE Rev.1.2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.19 MPix
  • CMOS
  • 58.0 fps
  • IMX265
  • 2064 x 1544
Series
Price on request
It's so easy!