CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 10 Gbps 0 Gbps to 10 Gbps
Camera family
-- All --
Optical class
1/1.8" 1" 1/1.8" to 1"
Resolution
1.0 MPix 20.0 MPix 1.0 MPix to 20.0 MPix
Frame rate @ resolution max.
15 fps 123 fps 15 fps to 123 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
169 ms 120000 ms 169 ms to 120000 ms
Add filter
Show
Items 1-12 of 33
Sort By
UI-5244LE-MB Rev.1.2 uEye LE UI-5244LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5244LE Rev.1.2 uEye LE UI-5244LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5242LE-MB Rev.1.2 uEye LE UI-5242LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5242LE Rev.1.2 uEye LE UI-5242LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5241LE-MB Rev.1.2 uEye LE UI-5241LE-MB Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5241LE Rev.1.2 uEye LE UI-5241LE Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5240SE Rev.4.2 uEye SE UI-5240SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5240RE PoE Rev.2.2 uEye RE UI-5240RE PoE Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 50.0 fps
  • EV76C661
  • 1280 x 1024
Series
Price on request
UI-5240FA Rev.1.2 uEye FA UI-5240FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-5240CP Rev.2.2 uEye CP UI-5240CP Rev.2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C560
  • 1280 x 1024
Series
Price on request
UI-3240CP-NIR Rev. 2 uEye CP UI-3240CP-NIR Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • e2v
  • 1.31 MPix
  • CMOS
  • 60.0 fps
  • EV76C661
  • 1280 x 1024
Not recommended for new designs
Price on request
UI-3070CP Rev. 2 uEye CP UI-3070CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 3.17 MPix
  • CMOS
  • 123.0 fps
  • IMX252
  • 2056 x 1542
Not recommended for new designs
Price on request
It's so easy!