CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-7090WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-7090WP
- Ethernet 10.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 61.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3090SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3090SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3091SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3091SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-3092SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3092SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 45.0 fps
- IMX255
- 4096 x 2160
Series
Price on request ![U3-33F0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-33F0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-33F1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-33F2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-33F4XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-cs-mount-1.jpg)
uEye XLS
U3-33F4XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 5.10 MPix
- CMOS
- 49.0 fps
- IMX568
- 2472 x 2062
Series
Price on request ![U3-34E0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-34E0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- Sony
- 4.13 MPix
- CMOS
- 48.0 fps
- IMX664
- 2688 x 1536
Series
Price on request ![U3-36P0XCP Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-xcp-superspeed-usb-1.jpg)
uEye XCP
U3-36P0XCP Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request ![U3-36P1XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-s-mount-1.jpg)
uEye XLS
U3-36P1XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request ![U3-36P2XLS Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-xls-boardlevel-1.jpg)
uEye XLS
U3-36P2XLS Rev.1.2
- USB 3 5.0 Gbps
- 1/1.8"
- onsemi
- 19.80 MPix
- CMOS
- 15.0 fps
- AR2020
- 5136 x 3856
Series
Price on request
It's so easy!