CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-5250CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5250CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5250FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5250SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5251SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5251SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5252SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5252SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5890CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5890CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5890FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5890FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5890SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5890SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5891SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5891SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-5892SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5892SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- Sony
- 12.00 MPix
- CMOS
- 10.0 fps
- IMX226
- 4000 x 3000
Series
Price on request ![GV-79L0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79L0WP
- Ethernet 10.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 99.0 fps
- IMX535
- 4128 x 3008
Series
Price on request ![U3-3180CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3180CP Rev. 2.2
- USB 3 5.0 Gbps
- 1"
- onsemi
- 5.31 MPix
- CMOS
- 73.0 fps
- PYTHON 5000
- 2592 x 2048
Series
Price on request
It's so easy!