CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface-Speed
0 Gbps 5 Gbps 0 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/4" 1.2" 1/4" to 1.2"
Resolution
2.0 MPix 25.0 MPix 2.0 MPix to 25.0 MPix
Frame rate @ resolution max.
5 fps 59 fps 5 fps to 59 fps
Pixel size
1.00 µm 6.00 µm 1.00 µm to 6.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
0 ms 120000 ms 0 ms to 120000 ms
Add filter
Show
Items 1-12 of 73
Sort By
UI-5882SE Rev.4.2 uEye SE UI-5882SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5881SE Rev.4.2 uEye SE UI-5881SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880SE Rev.4.2 uEye SE UI-5880SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880FA Rev.1.2 uEye FA UI-5880FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880CP Rev. 2.2 uEye CP UI-5880CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5262SE Rev.4.2 uEye SE UI-5262SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5261SE Rev.4.2 uEye SE UI-5261SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260SE Rev.4.2 uEye SE UI-5260SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260FA Rev.1.2 uEye FA UI-5260FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-5260CP Rev. 2.2 uEye CP UI-5260CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Series
Price on request
UI-3880CP Rev. 2 uEye CP UI-3880CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 58.0 fps
  • IMX178
  • 3088 x 2076
Not recommended for new designs
Price on request
UI-3260CP Rev. 2 uEye CP UI-3260CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.2"
  • Sony
  • 2.35 MPix
  • CMOS
  • 47.0 fps
  • IMX249
  • 1936 x 1216
Not recommended for new designs
Price on request
It's so easy!