CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-51L0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-51L0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 10.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![GV-51L0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-51L0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 10.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![GV-51L0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-51L0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 10.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![GV-51L1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-51L1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 10.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![GV-51L2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-51L2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 10.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![GV-5290FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5290FA Rev.1.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5290SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5290SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5291SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-1.jpg)
uEye SE
GV-5291SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-5292SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-1.jpg)
uEye SE
GV-5292SE Rev.4.2
- Ethernet 1.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 13.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![GV-79J0WP](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-warp10-cmount-1.jpg)
uEye Warp10
GV-79J0WP
- Ethernet 10.0 Gbps
- 2/3"
- Sony
- 8.13 MPix
- CMOS
- 146.0 fps
- IMX536
- 2856 x 2848
Series
Price on request ![U3-3180CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3180CP Rev. 2.2
- USB 3 5.0 Gbps
- 1"
- onsemi
- 5.31 MPix
- CMOS
- 73.0 fps
- PYTHON 5000
- 2592 x 2048
Series
Price on request ![U3-31L0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31L0CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 32.0 fps
- IMX545
- 4128 x 3008
Series
Price on request
It's so easy!