CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![GV-50C0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-50C0CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C0FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-50C0FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C0SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-50C0SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C1SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-50C1SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-50C2SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-50C2SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/2"
- Sony
- 2.35 MPix
- CMOS
- 52.0 fps
- IMX392
- 1936 x 1216
Series
Price on request ![GV-5250CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-cp-rev2-1.jpg)
uEye CP
GV-5250CP Rev.2.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250FA Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-fa-1.jpg)
uEye FA
GV-5250FA Rev.1.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5250SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-cmos-rev4-1.jpg)
uEye SE
GV-5250SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5251SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-cmount-boardlevel-sboard-1.jpg)
uEye SE
GV-5251SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![GV-5252SE Rev.4.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-gige-ueye-se-rev4-boardlevel-sboard-1.jpg)
uEye SE
GV-5252SE Rev.4.2
- Ethernet 1.0 Gbps
- 1/1.8"
- e2v
- 1.92 MPix
- CMOS
- 52.0 fps
- EV76C570
- 1600 x 1200
Series
Price on request ![U3-3060CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3060CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request ![U3-3060SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3060SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.2"
- Sony
- 2.30 MPix
- CMOS
- 161.0 fps
- IMX174
- 1920 x 1200
Series
Price on request
It's so easy!