CAMERA FINDER
More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
![U3-3140CP Rev. 2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-3140CP Rev. 2.2
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 169.0 fps
- PYTHON 1300
- 1280 x 1024
Series
Price on request ![U3-31L0CP Rev.2.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
uEye CP
U3-31L0CP Rev.2.2
- USB 3 5.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 32.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![U3-31L0SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-31L0SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 32.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![U3-31L1SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-sboard-1.jpg)
uEye SE
U3-31L1SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 32.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![U3-31L2SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-sboard-1.jpg)
uEye SE
U3-31L2SE Rev.1.2
- USB 3 5.0 Gbps
- 1/1.1"
- Sony
- 12.42 MPix
- CMOS
- 32.0 fps
- IMX545
- 4128 x 3008
Series
Price on request ![U3-3290SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-1.jpg)
uEye SE
U3-3290SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 33.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![U3-3291SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-cmount-1.jpg)
uEye SE
U3-3291SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 33.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![U3-3292SE Rev.1.2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-se-usb3.1-gen1-boardlevel-1.jpg)
uEye SE
U3-3292SE Rev.1.2
- USB 3 5.0 Gbps
- 1"
- Sony
- 8.85 MPix
- CMOS
- 33.0 fps
- IMX267
- 4096 x 2160
Series
Price on request ![UI-3136LE](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-ueye-le-usb3.1-gen1-s-mount-1.jpg)
- USB 3 5.0 Gbps
- 1/3.6"
- onsemi
- 0.49 MPix
- CMOS
- 135.0 fps
- PYTHON 480
- 808 x 608
Series
Price on request ![UI-3140CP Rev. 2](https://en.ids-imaging.com/store/media/catalog/product/cache/2/small_image/500x/9df78eab33525d08d6e5fb8d27136e95/c/a/camera-usb3-ueye-cp-rev2-1.jpg)
- USB 3 5.0 Gbps
- 1/2"
- onsemi
- 1.31 MPix
- CMOS
- 169.0 fps
- PYTHON 1300
- 1280 x 1024
Not recommended for new designs
Price on request
It's so easy!