CAMERA FINDER

More FLEXIBILITY, more INDEPENDENCE and comprehensive SOFTWARE SUPPORT
IDS peak is the SDK of choice for both our new uEye+ camera world with standardised machine vision interfaces and the proven uEye cameras. Learn more about the two camera worlds here and gain further information for IDS peak beginners and switchers here.
Interface
-- All --
  1. USB 3 (35)
  2. Ethernet (28)
Interface-Speed
1 Gbps 5 Gbps 1 Gbps to 5 Gbps
Camera family
-- All --
Optical class
1/3.2" 1" 1/3.2" to 1"
Resolution
3.0 MPix 21.0 MPix 3.0 MPix to 21.0 MPix
Frame rate @ resolution max.
5 fps 123 fps 5 fps to 123 fps
Pixel size
1.00 µm 4.00 µm 1.00 µm to 4.00 µm
Min. exposure time
0.000 ms 1.000 ms 0.000 ms to 1.000 ms
Max. exposure time
955 ms 120000 ms 955 ms to 120000 ms
Add filter
Show
Items 1-12 of 63
Sort By
UV-36L0XC
uEye XC UV-36L0XC
  • USB 3 5.0 Gbps
  • 1/3.2"
  • onsemi
  • CMOS
  • AR1335
Series
Price on request
UI-5882SE Rev.4.2 uEye SE UI-5882SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5881SE Rev.4.2 uEye SE UI-5881SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880SE Rev.4.2 uEye SE UI-5880SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880FA Rev.1.2 uEye FA UI-5880FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5880CP Rev. 2.2 uEye CP UI-5880CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 17.0 fps
  • IMX178
  • 3088 x 2076
Series
Price on request
UI-5282SE Rev. 4.2 uEye SE UI-5282SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5281SE Rev. 4.2 uEye SE UI-5281SE Rev. 4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280SE Rev.4.2 uEye SE UI-5280SE Rev.4.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280FA Rev.1.2 uEye FA UI-5280FA Rev.1.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-5280CP Rev. 2.2 uEye CP UI-5280CP Rev. 2.2
  • Ethernet 1.0 Gbps
  • 2/3"
  • Sony
  • 5.04 MPix
  • CMOS
  • 22.0 fps
  • IMX264
  • 2456 x 2054
Series
Price on request
UI-3880CP Rev. 2 uEye CP UI-3880CP Rev. 2
  • USB 3 5.0 Gbps
  • 1/1.8"
  • Sony
  • 6.41 MPix
  • CMOS
  • 58.0 fps
  • IMX178
  • 3088 x 2076
Not recommended for new designs
Price on request
It's so easy!